See All Calibration Solutions, Reagents, and Membranes

Iron Reaction Cuvette Test

Material: 250349
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.05 - 4.00 mg/l FeSample volume: 5 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with:-Method: TriazineCombicheck: CC90Batch certificate: yesAdditionally required (Total Iron): Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)

Measuring range: 0.05 - 4.00 mg/l Fe Sample volume: 5 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Triazine Combicheck: CC90 Batch certificate: yes Additionally required (Total Iron): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)