See All Calibration Solutions, Reagents, and Membranes

Hydrazine Reagent test

Material: 250493
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.005 - 2.00 mg/l N2H4Sample volume: 5 mlNumber of tests: 100Cuvette: 10, 20, 50mmUsable with PhotoLab® Complies with: DIN 38413 P1Method: 4-Dimethylamino-benzaldehydeCombicheck: -Batch certificate: yes

Measuring range: 0.005 - 2.00 mg/l N2H4 Sample volume: 5 ml Number of tests: 100 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38413 P1 Method: 4-Dimethylamino-benzaldehyde Combicheck: - Batch certificate: yes