Measurement Range: 0.10 - 20.0 mg/l FSample volume: 5, 0.5 mlNumber of tests: 250Cuvette: 10mmUsable with PhotoLab®Complies with: EPA 340.3, APHA 45-F-EMethod: Alizarin ComplexCombicheck: -Batch certificate: yes
Measurement Range: 0.10 - 20.0 mg/l F Sample volume: 5, 0.5 ml Number of tests: 250 Cuvette: 10mm Usable with PhotoLab® Complies with: EPA 340.3, APHA 45-F-E Method: Alizarin Complex Combicheck: - Batch certificate: yes