See All Calibration Solutions, Reagents, and Membranes

Electrolyte Solution for TriOxmatic Probes

Material: 205212Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Solution for TriOxmatic 600/700-series probes, 50 mL

The TriOxmatic sensor functions with a potentiostatically driven 3-electrode system. In terms of measuring technology, this means that two silver electrodes and a gold cathode are in use. One silver anode functions as a non-current bearing reference electrode and the other silver anode is the "live" anode. The reference anode leads to improved signal stability and higher measurement accuracy.The 3-electrode system also allows for monitoring of the electrolyte supply with the system display capable of indicating when the solution needs to be replaced.

Specifications