Measuring range: 0.010 - 0.500 mg/l CNSample volume: 5 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: DIN 38405-13, ISO 6703, EPA 335.2, APHA 4500-CN-E, ASTM D2036-09 DMethod: Barbiturates ReactionCombicheck: -Batch certificate: yes
Measuring range: 0.010 - 0.500 mg/l CN Sample volume: 5 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38405-13, ISO 6703, EPA 335.2, APHA 4500-CN-E, ASTM D2036-09 D Method: Barbiturates Reaction Combicheck: - Batch certificate: yes