See All Calibration Solutions, Reagents, and Membranes

Copper Reagent test

Material: 250441
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.02 - 6.00 mg/l Cu Sample volume: 10 mlNumber of tests: 250Cuvette: 10, 20, 50mm Usable with PhotoLab® and pHotoFlex® Complies with:-Method: CuprizonCombicheck: -Batch certificate: yesAdditionally required (total copper): Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)

Measuring range: 0.02 - 6.00 mg/l Cu Sample volume: 10 ml Number of tests: 250 Cuvette: 10, 20, 50mm Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Cuprizon Combicheck: - Batch certificate: yes Additionally required (total copper): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)