See All Calibration Solutions, Reagents, and Membranes

COD Chemical Oxygen Demand Reaction Cuvette Test

Material: 250359
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 15 - 300 mg/l COD
  • Sample volume: 2 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab® and pHotoFlex®
  • Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 B
  • Method: Chromium sulfuric acid oxidation
  • Combicheck: CC60
  • Batch certificate: yes