- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 500 - 10000 mg/l COD
- Sample volume: 1 ml
- Number of tests: 25
- Cuvette: 16mm round
- Usable with PhotoLab® and pHotoFlex®
- Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 B
- Method: Chromium sulfuric acid oxidation
- Combicheck: CC70
- Batch certificate: yes
