Measuring range: 50 - 500 mg/l COD Sample volume: 2mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 BMethod: Chromium sulfuric acid oxidationCombicheck: CC60Batch certificate: yes
Measuring range: 50 - 500 mg/l COD Sample volume: 2ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 B Method: Chromium sulfuric acid oxidation Combicheck: CC60 Batch certificate: yes