- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 5000 - 90000 mg/l COD
- Sample volume: 0.1 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab®
- Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 B
- Method: Chromium sulfuric acid oxidation
- Combicheck: -
- Batch certificate: yes