See All Calibration Solutions, Reagents, and Membranes

COD Chemical Oxygen Demand Reaction Cuvette Test

Material: 252092
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 5.0 - 80.0 mg/l COD Sample volume: 2 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab®Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 BMethod: Chromium sulfuric acid oxidationCombicheck: CC50Batch certificate: yes

Measuring range: 5.0 - 80.0 mg/l COD Sample volume: 2 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 B Method: Chromium sulfuric acid oxidation Combicheck: CC50 Batch certificate: yes