See All Calibration Solutions, Reagents, and Membranes

Cleaning Solution 2 for Alyza IQ SensorNet NH4 Analyzer

Material: 827519Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Cleaning Solution 2 for IQ SensorNet Alyza NH4 Analyzer

IQ SensorNet Alyza NH4 standards are packaged in 80ml, 'IV style' bags equipped with quick-connect fittings, designed for easy installation. This solution’s innovative bag design eliminates direct contact with reagents for safe installation.

  • Required for measuring range 1 (0.02 to 5 mg/L). Cleaning solution 2 helps reduce calcification in the tubing and multiport mixing value that can accumulate faster in low levels of ammonium.
  • Recommended for measuring range 2 (0.10 to 20.00 mg/L) if the hardness of the sample is > 356 ppm CaCO3.

The Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.

Specifications

Related Products