See All Calibration Solutions, Reagents, and Membranes

Chromate Reaction Cuvette Test

Material: 250341
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.05 - 2.00 mg/l CrSample volume: 10 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: DIN 38405-24, APHA 3500-Cr BMethod: DiphenylcarbazideCombicheck: -Batch certificate: yes

Measuring range: 0.05 - 2.00 mg/l Cr Sample volume: 10 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38405-24, APHA 3500-Cr B Method: Diphenylcarbazide Combicheck: - Batch certificate: yes