Measuring range: 0.010 - 6.00 Cl2Sample volume: 10 mlNumber of tests: 200Cuvette: 10, 20, 50mmUsable with PhotoLab®Complies with: DIN 38408 G4, EN ISO 7393 Method: DPDCombicheck: -Batch certificate: yes
Measuring range: 0.010 - 6.00 Cl2 Sample volume: 10 ml Number of tests: 200 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: yes