Measuring range: 0.5 - 5.0 mg/l Cl2Sample volume: 10 mlNumber of tests: 100Cuvette: 20mmUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38408 G4, EN ISO 7393 Method: DPDCombicheck: -Batch certificate: on request
Measuring range: 0.5 - 5.0 mg/l Cl2 Sample volume: 10 ml Number of tests: 100 Cuvette: 20mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: on request