See All Calibration Solutions, Reagents, and Membranes

Chlorine Liquid Tests Reagent test

Material: 252079
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.010 - 6.00 Cl2Sample volume: 10 mlNumber of tests: 600Cuvette: 50mm, 16mm roundUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38408 G4, EN ISO 7393Method: DPDCombicheck: -Batch certificate: yesAdditionally required: - Total chlorine: 00086 (252 077), 00087 (252 078) & 00089(252 080)

Measuring range: 0.010 - 6.00 Cl2 Sample volume: 10 ml Number of tests: 600 Cuvette: 50mm, 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: yes Additionally required: - Total chlorine: 00086 (252 077), 00087 (252 078) & 00089(252 080)