Measuring range: 0.010 - 6.00 Cl2Sample: 8 mlNumber of tests: 200 Cuvette: 10, 20, 50mmUsable with PhotoLab®Complies with: DIN 38408 G4, EN ISO 7393 Method: DPDCombicheck: -Batch certificate: yes
Measuring range: 0.010 - 6.00 Cl2 Sample: 8 ml Number of tests: 200 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: yes