See All Calibration Solutions, Reagents, and Membranes

Chlorine (free) Reagent test

Material: 252010
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.010 - 6.00 Cl2Sample volume: 10 mlNumber of tests: 1200Cuvette: 10, 20, 50mmUsable with PhotoLab®Complies with: DIN 38408 G4, EN ISO 7393 Method: DPDCombicheck: -Batch certificate: yes

Measuring range: 0.010 - 6.00 Cl2 Sample volume: 10 ml Number of tests: 1200 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: yes