See All Calibration Solutions, Reagents, and Membranes

Chlorine (free) Reaction Cuvette Test

Material: 250419
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.03 - 6.00 Cl2Sample volume: 5 mlNumber of tests: 200Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38408 G4, EN ISO 7393 Method: DPDCombicheck: -Batch certificate: yes

Measuring range: 0.03 - 6.00 Cl2 Sample volume: 5 ml Number of tests: 200 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: yes