See All Calibration Solutions, Reagents, and Membranes

Chlorine (free) Powder pillow

Material: 251401
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.02 - 2.00 mg/l Cl2Sample volume: 10 mlNumber of tests: 100Cuvette: 20mmUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38408 G4, EN ISO 7393 Method: DPDCombicheck: -Batch certificate: on request

Measuring range: 0.02 - 2.00 mg/l Cl2 Sample volume: 10 ml Number of tests: 100 Cuvette: 20mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: on request