See All Calibration Solutions, Reagents, and Membranes

Chloride Reagent test

Material: 250491
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 2.5 - 250 mg/l ClSample volume: 1.5 mlNumber of tests: 100Cuvette: 10mmUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38405 D31, EPA 325.1, APHA 4500-Cl-EMethod: Iron(III) thiocyanateCombicheck: CC60Batch certificate: yes

Measuring range: 2.5 - 250 mg/l Cl Sample volume: 1.5 ml Number of tests: 100 Cuvette: 10mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38405 D31, EPA 325.1, APHA 4500-Cl-E Method: Iron(III) thiocyanate Combicheck: CC60 Batch certificate: yes