See All Calibration Solutions, Reagents, and Membranes

Chloride Reaction Cuvette Test

Material: 250353
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 5 - 125 mg/l ClSample volume: 1 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38405 D31, EPA 325.1, APHA 4500-Cl-EMethod: Iron(III) thiocyanateCombicheck: CC20Batch certificate: yes

Measuring range: 5 - 125 mg/l Cl Sample volume: 1 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38405 D31, EPA 325.1, APHA 4500-Cl-E Method: Iron(III) thiocyanate Combicheck: CC20 Batch certificate: yes