See All Calibration Solutions, Reagents, and Membranes

Cadmium Reagent test

Material: 252051
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.002 - 0.500 mg/l CdSample volume: 10 mlNumber of tests: 55Cuvette: 10, 20, 50mmUsable with PhotoLab® and pHotoFlex®Complies with:-Method: Cadion DerivativeCombicheck: CC 90Batch certificate: yesAdditional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)

Measuring range: 0.002 - 0.500 mg/l Cd Sample volume: 10 ml Number of tests: 55 Cuvette: 10, 20, 50mm Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Cadion Derivative Combicheck: CC 90 Batch certificate: yes Additional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)