Measuring range: 0.025 - 1,000 mg/l CdSample volume: 5 ml Number of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with:-Method: Cadion DerivativeCombicheck: CC 90Batch certificate: yesAdditional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)
Measuring range: 0.025 - 1,000 mg/l Cd Sample volume: 5 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Cadion Derivative Combicheck: CC 90 Batch certificate: yes Additional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)