Measuring range: 0.050 - 0.800 mg/l BSample volume: 5 mlNumber of tests: 60 Cuvette: 10mmUsable with PhotoLab® Complies with: EPA 212.3, APHA 4500-B, ASTM D3082-15Method: RosocyanineCombicheck: -Batch certificate: yes
Measuring range: 0.050 - 0.800 mg/l B Sample volume: 5 ml Number of tests: 60 Cuvette: 10mm Usable with PhotoLab® Complies with: EPA 212.3, APHA 4500-B, ASTM D3082-15 Method: Rosocyanine Combicheck: - Batch certificate: yes