See All Calibration Solutions, Reagents, and Membranes

AOX Reaction Cuvette Test

Material: 252023
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.05 - 2.50 mg/l AOXSample: Number of tests: 25Cuvette: 16mm roundUsable with PhotoLab® Complies with: EN ISO 9562Method: Iron(III) thiocyanateCombicheck:- Batch certificate: yesAlso required: AOX 00677 (252 024) and AOX 00678 (252 025)

Measuring range: 0.05 - 2.50 mg/l AOX Sample: Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® Complies with: EN ISO 9562 Method: Iron(III) thiocyanate Combicheck:- Batch certificate: yes Also required: AOX 00677 (252 024) and AOX 00678 (252 025)