Measuring range: 0.010 - 3.00 mg/l NH4-N, 0.000 - 0.730 mg/l NH3Sample volume: 5 mlNumber of tests: 500Cuvette: 10, 20, 50 mmUsable with PhotoLab® und pHotoFlex®Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1 Method: Indophenolblau Combicheck: CC50Certficate: ja
Measuring range: 0.010 - 3.00 mg/l NH4-N, 0.000 - 0.730 mg/l NH3 Sample volume: 5 ml Number of tests: 500 Cuvette: 10, 20, 50 mm Usable with PhotoLab® und pHotoFlex® Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1 Method: Indophenolblau Combicheck: CC50 Certficate: ja