- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 0.010 - 2.000 mg/l NH4-N
- Sample volume: 5 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab®
- Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1
- Method: Indophenol blue
- Combicheck: CC50
- Batch certificate: yes
