See All Calibration Solutions, Reagents, and Membranes

Ammonia Reaction Cuvette Test

Material: 250329
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 0.09 - 3.00 mg/l NH3
  • Sample volume: 0.5 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab® and pHotoFlex®
  • Complies with: -
  • Method: Indophenol blue
  • Combicheck: CC20
  • Batch certificate: yes