See All Calibration Solutions, Reagents, and Membranes

Alyza IQ SensorNet PO4 Solution Set

Material: 827555Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Solution set for IQ SensorNet Alyza PO4 Analyzer

IQ SensorNet Alyza PO4 solutions are packaged in 80ml, 'IV style' bags equipped with quick-connect fittings, designed for easy installation. The solution's innovative bag design eliminates direct contact with reagents for safe installation.Solution set options include:- Cleaning solution and standard solutions 0.0 and 1.0 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy.- Cleaning solution and standard solutions 0.0 and 10 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy.- Cleaning solution and standard solutions 0.0 and 40 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy.The Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.