See All Calibration Solutions, Reagents, and Membranes

Alyza IQ SensorNet PO4 Reagent

Material: 827520Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Alyza IQ SensorNet PO4 Reagent

IQ SensorNet Alyza PO4 reagents are packaged in 150ml, 'IV style' bags equipped with quick-connect fittings, designed for easy installation. The reagent’s innovative bag design eliminates direct contact with reagents for safe installation.Reagent options include:- Reagent 1A is used for measurement range 1, 0.02 to 15.0 mg/L PO4-P.- Reagent 1B is used for measurement range 1, 0.02 to 15.0 mg/L PO4-P. Reagent B only needed in applications with low PO4 concentrations and high background color.- Reagent 2A is used for measurement range 2, 0.2 to 50.0 mg/L PO4-P.- Reagent 2B is used for measurement range 2, 0.2 to 50.0 mg/L PO4-P. Reagent B only needed in applications with low PO4 concentrations and high background color.The Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.