See All Calibration Solutions, Reagents, and Membranes

Aluminium Reagent test

Material: 250425
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.020 - 1.20 mg/l AlSample volume: 5 mlNumber of tests: 300 Cuvette: 10, 20, 50 mmUsable with PhotoLab® and pHotoFlex®Complies with: EN ISO 10566 E30, US 3500-Al DMethod: Chromazul SCombicheck: CC100Batch certificate: yes

Measuring range: 0.020 - 1.20 mg/l Al Sample volume: 5 ml Number of tests: 300 Cuvette: 10, 20, 50 mm Usable with PhotoLab® and pHotoFlex® Complies with: EN ISO 10566 E30, US 3500-Al D Method: Chromazul S Combicheck: CC100 Batch certificate: yes