See All Calibration Solutions, Reagents, and Membranes

Aluminium Powder pillow

Material: 251400
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.002 - 0.250 mg/l AlSample volume: 20 mlNumber of tests: 100 Cuvette: 20 mmUsable with PhotoLab® and pHotoFlex®Complies with: EN ISO 10566 E30, US 3500-Al DMethod: Eriochrome cyanine RCombicheck: -Batch certificate: on request

Measuring range: 0.002 - 0.250 mg/l Al Sample volume: 20 ml Number of tests: 100 Cuvette: 20 mm Usable with PhotoLab® and pHotoFlex® Complies with: EN ISO 10566 E30, US 3500-Al D Method: Eriochrome cyanine R Combicheck: - Batch certificate: on request