See All Analyzers

2900C Biochemistry Analyzer

Material: 2900C
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Biochemistry analyzer for blood glucose analysis

  • Little to no sample preparation required; Color, pH, turbidity, or viscosity of sample matrix have minimal impact on results.
  • Accommodates a 25 µL (microliter) sample size
  • Manual sample introduction via walk-up STAT analysis
  • Programmable auto-calibration events - Multiple handling options

The YSI 2900C Biochemistry Analyzer is a flexible, reliable platform that measures Glucose and Lactate, supports 21CFR Part 11 compliance, and is a cleared 510(k) device for Glucose (K210933).

Fifty years ago, YSI pioneered the introduction of immobilized enzyme technology (IET) to the marketplace. This technology utilizes specific enzymes between selective membranes to give a highly specific measurement. The versatility of the IET can accommodate a variety of enzymes and matrices.

The YSI 2900C Biochemistry Analyzer is clearly the best choice for scientists who want:

  • Results in 60 seconds or less.
  • Glucose and Lactate analyte specificity that you can only get with our patented IET (Immobilized Enzyme Technology).
  • Immobilized enzyme technology minimizes interferences with analytes in complex matrices like whole blood.
  • Smarter design offers more uptime for running samples and less downtime for preventative maintenance.
  • YSI 2900C Biochemistry Analyzer is a cleared 510(k) device for blood glucose analysis.

The YSI 2900C Biochemistry Analyzer is an FDA-cleared 510(k) device for blood glucose analysis. For general glucose, lactate, choline, and other clinically relevant metabolites, the 2900D Biochemistry analyzer is the instrument of choice.

Specifications

Related Products