See All Sensors

SenTix® 41-47 pH electrodes with temperature sensor

Material: 103635
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Low-maintenance pH electrodes with an integrated temperature sensor, designed for reliable and accurate pH measurement in a range of laboratory and field applications. They offer durable performance and simplified operation for routine water testing and analysis.

The Sentix® 41-47 pH electrodes with their plastic shaft are particularly suitable for mobile (field) pH measurement. The cylindrical shape of the membrane is robust and the fiber diaphragm prevents clogging. With the gel electrolyte filling, these electrodes are low-maintenance and do not need to be refilled.

The SenTix® 41-47 are particularly suitable for the following applications:

Industrial

  • Galvanic waste water
  • Industrial waste water

Water & Environmental

  • Aquarium water
  • Swimming pool water
  • Waste water, general
  • Groundwater
  • Lake water, surface water, sea water

Cosmetics & Cleaning

  • Household cleaners

SenTix® 41 (103635):

  • NTC 30 kOhm, 1 m fixed cable with water-proof DIN and 4 mm banana plug


SenTix® 41-3 (103636):

  • NTC 30 kOhm, 3 m fixed cable with water-proof DIN and 4 mm banana plug


SenTix® 42 (103637):

  • NTC 30 kOhm, 1 m fixed cable with BNC and 4 mm banana plug


SenTix® 43 (103805):

  • Pt1000, 1 m fixed cable with water-proof DIN and 4 mm banana plug


SenTix® 44 (103806):

  • Pt1000, 1 m fixed cable with BNC and 4 mm banana plug


SenTix® 46 (103807):

  • NTC 30 kOhm, 1 m fixed cable with BNC plug and Cinch plug


SenTix® 47 (103808):

  • NTC 10 kOhm, BNC plug and 2,5 mm jack plug, 1 m cable (for Sartorius devices)

Specifications