See All Sensors

ScienceLine Temp 135

Material: 400363
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ScienceLine Temp 135, Temperature sensor, Stainless Steel, 120 mm, 2 banana plugs, NTC 30 kOhm.

The ScienceLine temperature sensors are designed for use with pH electrodes and other ISEs that do not have a built-in temperature sensor to ensure measurements are temperature compensated. The ScienceLine 135 features a robust stainless steel body and provides fast temperature measurements. The ScienceLine 136 features a glass body and is inert to different kinds of solvents.The ScienceLine temperature sensors can be connected to the YSI TruLab (all models). A BNC adapter (108132Y) also allows these sensors to be used with the MultiLab 4010-2 and 4010-3.

Specifications