ScienceLine single electrodes (half cells) require a reference electrode.
ScienceLine single electrodes (half cells) require a reference electrode.VariantsArt.-No.NameContent285103607Ag 1100Silver cap 4 mm Ø1057997A 1180Sphere, A-Glas285103212H 1180Sphere, H-Glas285103553Pt 1800Platinum ring 6 mm ØScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.Overview Page ScienceLine Electrodes