See All Sensors

ScienceLine Resistance Thermometers - SI Analytics

Material: 285105221
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

VariantsArt.-No.NameContent285119030WT 2180 KOAX120 mm, 12 mm, Glass, Koax Plug Head285105221WT 5780 NN120 mm, 6 mm Ø, Glass285105238WT 5780 NN- HT250 mm, 6 mm Ø, Glass, -30 ... + 200 °C285105254WT 5790 NN120 mm, 4 mm Ø, Stainless Steel285105262WT 5791 NN170 mm, 4 mm Ø, Stainless Steel285105308WT 5791 NN - HT170 mm, 4 mm Ø, Stainless Steel, -30 ... + 200 °C285105287WT 5980 NN96 mm (from upper end of standard taper), NS 7,5, GlassScienceLine – The proven high-end laboratory electrodes

VariantsArt.-No.NameContent285119030WT 2180 KOAX120 mm, 12 mm, Glass, Koax Plug Head285105221WT 5780 NN120 mm, 6 mm Ø, Glass285105238WT 5780 NN- HT250 mm, 6 mm Ø, Glass, -30 ... + 200 °C285105254WT 5790 NN120 mm, 4 mm Ø, Stainless Steel285105262WT 5791 NN170 mm, 4 mm Ø, Stainless Steel285105308WT 5791 NN - HT170 mm, 4 mm Ø, Stainless Steel, -30 ... + 200 °C285105287WT 5980 NN96 mm (from upper end of standard taper), NS 7,5, GlassScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.Overview Page ScienceLine Electrodes

Specifications