See All Sensors

ScienceLine Reference Electrodes - SI Analytics

Material: 1070046
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Liquid electrolye - Various versions - Coax plug headVariantsArt.-No.NameDescription1069994B 2220 +Spherical cap, double diaphragm: inside ceramic / outside platinum, double electrolyte system KCl 3 mol/l, shaft length 120 mm1070044B 2820 +Semi-spheric, ceramic diaphragm, KCl 3 mol/l, shaft length 120 mm1070046B 2920 +Semi-spheric, platinum diaphragm, KCl 3 mol/l, shaft length 120 mm1070070B 3420 +Standard taper NS 14,5, ceramic diaphragm, KCl 3 mol/l, shaft length 103 mm1070073B 3520 +Standard taper NS 14,5, platinum diaphragm, KCl 3 mol/l, shaft length 103 mm1070075B 3920 +Standard taper NS 14,5, ground joint diaphragm, double electrolyte system KCl 3 mol/l, shaft length 103 mmScienceLine – The proven high-end laboratory electrodes

Liquid electrolye - Various versions - Coax plug headVariantsArt.-No.NameDescription1069994B 2220 +Spherical cap, double diaphragm: inside ceramic / outside platinum, double electrolyte system KCl 3 mol/l, shaft length 120 mm1070044B 2820 +Semi-spheric, ceramic diaphragm, KCl 3 mol/l, shaft length 120 mm1070046B 2920 +Semi-spheric, platinum diaphragm, KCl 3 mol/l, shaft length 120 mm1070070B 3420 +Standard taper NS 14,5, ceramic diaphragm, KCl 3 mol/l, shaft length 103 mm1070073B 3520 +Standard taper NS 14,5, platinum diaphragm, KCl 3 mol/l, shaft length 103 mm1070075B 3920 +Standard taper NS 14,5, ground joint diaphragm, double electrolyte system KCl 3 mol/l, shaft length 103 mmScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.Overview Page ScienceLine Electrodes**Here you can find out more about titration:**Blog: Which electrodes can still be used for titration?Blog: Which pH electrode do I need for my acid-base titration application?Blog: Titration Theory and Practice - A practical guide

Specifications