ScienceLine Plus MIC AMF Micro pH Electrode - SI Analytics
Material: 285101335
1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Platinum Diaphragm - Cylindric Membrane - Micro Electrode - Silamid® Double Reference SystemScienceLine Plus MIC AMF: ScienceLine Plus pH micro electrode with platinum diaphragm and Silamid® double reference with silver-ion trap.
Platinum Diaphragm - Cylindric Membrane - Micro Electrode - Silamid® Double Reference SystemScienceLine Plus MIC AMF: ScienceLine Plus pH micro electrode with platinum diaphragm and Silamid® double reference with silver-ion trap.ScienceLine Plus pH "micro" electrodes are specifically designed for measuring small, valuable or rare samples in narrow vessels such as NMR cells. ScienceLine Plus micro pH electrodes have an extended shaft that narrows from 12 mm to just 5 mm in diameter at the measuring end; the narrow part is 130 mm long.VariantsArt.-No.NameContent285101330SCP MIC AMFS7 plug head, without cable285101335SCP MIC AMF DINPt 1000, 3 m fixed cable with waterproof DIN plug and 4 mm banana plug285101340SCP MIC AMF BNCPt 1000, 3 m fixed cable with BNC plug and 4 mm banana plugScienceLine Plus - Precision in every applicationIn very demanding cases, off-the-shelf pH electrodes are just not quite good enough for certain samples or measurement conditions. These instances include (but are not limited to) measuring the pH of highly alkaline samples, samples containing sulphides or proteins and, for practical purposes, measuring the pH of a small sample quantity when in a small or deep vessel such as an NMR tube.Our ScienceLine Plus range of pH electrodes meets the needs of these challenging conditions.- Micro electrodes- Platinum diaphragm- A-Glass- Silamid® reference system with silver ion barrier and double-electrolyte for faster, more stable results and a longer electrode lifespan**What makes ScienceLine Plus better than ordinary pH electrodes?**Unlike many pH electrodes that use chlorinated silver wire to form a silver/silver chlorine reference system (diaphragm) that degrades over time when in contact with certain sample types, all ScienceLine Plus series electrodes employ a Silamid® double reference with silver-ion trap that facilitates universal use, even in protein or sulphide containing samples. The diaphragm itself is a maintenance free encapsulated gel system, and the silver coating of the inner tube has significantly larger (5x) silver surface compared to the silver wire system making for a faster, more stable and longer. The outer bridge electrolyte consists of the proven 3 mol/l KCl, which may also be replaced by other bridge electrolytes if need be.