1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
ScienceLine Plus IDS pH Electrode - SI AnalyticsIDS - Silamid® Double Reference SystemScienceLine Plus IDS: ScienceLine Plus IDS pH electrodes with Silamid® double reference with silver-ion trap
ScienceLine Plus IDS pH Electrode - SI Analytics### IDS - Silamid® Double Reference SystemScienceLine Plus IDS: ScienceLine Plus IDS pH electrodes with Silamid® double reference with silver-ion trapVariantsArt.-No.NameSpecifications285101310SCP A 170 MF IDS170 mm shaft length, sphere, platinum wire285101345SCP MIC AMF IDS70/130 mm shaft length, cylindric, platinum wire285101360SCP SP A IDS120 mm shaft length, spear, 3x ceramicScienceLine Plus - Precision in every applicationIn very demanding cases, off-the-shelf pH electrodes are just not quite good enough for certain samples or measurement conditions. These instances include (but are not limited to) measuring the pH of highly alkaline samples, samples containing sulphides or proteins and, for practical purposes, measuring the pH of a small sample quantity when in a small or deep vessel such as an NMR tube.Our ScienceLine Plus range of pH electrodes meets the needs of these challenging conditions.- Silamid® reference system with silver ion barrier and double-electrolyte for faster, more stable results and a longer electrode lifespan- SCP A 170 MF ID: Electrode with sphere membrane with large surface area- SCP MIC AMF IDS: Micro electrode for small probes- SCP SP A ID: Electrode for penetration measurements- Higher accuracy than traditional analog sensors- QSC takes the guess work out of the determining the health of your sensor- Effortless capture and storage of your sensors latest calibration data- Highest possible operator comfort and measuring precisionIDS Digital for extra traceabilityIDS digital electrodes facilitate connection to IDS compatible meters or digital gateway such as the IDS Gate. IDS electrodes provide enhanced handling of measurement data within the electrode itself prior to an encrypted, digital transmission of all meta-data being made to the company server, making these devices ideal for use in strictly regulated laboratories such as those operating under GLP or FDA regulation 21 CFR Part 11. Each electrode has an individual serial number whilst pH & metal combination electrodes are supplied with an additional quality certificate making for improved traceability through audit trails and associated documentation.**What makes ScienceLine Plus better than ordinary pH electrodes?**Unlike many pH electrodes that use chlorinated silver wire to form a silver/silver chlorine reference system (diaphragm) that degrades over time when in contact with certain sample types, all ScienceLine Plus series electrodes employ a Silamid® double reference with silver-ion trap that facilitates universal use, even in protein or sulphide containing samples. The diaphragm itself is a maintenance free encapsulated gel system, and the silver coating of the inner tube has significantly larger (5x) silver surface compared to the silver wire system making for a faster, more stable and longer. The outer bridge electrolyte consists of the proven 3 mol/l KCl, which may also