ScienceLine Micro Metal Combination Electrode - SI Analytics
Material: 285102430
1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Platinum Diaphragm - Liquid ElectrolyteMicro metal combination electrodes with standard taper NS 7,5
Platinum Diaphragm - Liquid ElectrolyteMicro metal combination electrodes with standard taper NS 7,5VariantsArt.-No.NameContent285105702Pt 5900 BNCPlatinum pin 1 mm, 96 mm shaft length285102430AG 5900Silver pin, 96 mm shaft length285105065Pt 5901Platinum pin 1 mm, 160 mm shaft length285105862Pt 5904Platinum pin 1 mm, 200 mm shaft lengthHighlights:- Micro metal combination electrode- Platinum wire diaphragm- Standard taper NS 7,5ScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.