See All Sensors

ScienceLine ISE Combination Electrodes - SI Analytics

Material: 285130340
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Fluoride, CalciumIon-selective electrodes are used for measuring the dissolved concentration of specific ions in water. Similar to the pH electrode, the membrane interacts with the dissolved ions and delivers a concentration-dependent voltage signal that is converted to the corresponding measurement result.

Fluoride, CalciumIon-selective electrodes are used for measuring the dissolved concentration of specific ions in water. Similar to the pH electrode, the membrane interacts with the dissolved ions and delivers a concentration-dependent voltage signal that is converted to the corresponding measurement result.VariantsArt.-No.NameContent285130340F 60Fluoride Solid State Electrode285130380Ca 60Calcium Matrix ElektrodeScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.Overview Page ScienceLine Electrodes

Specifications