pH portable meter ProfiLine pH 3110
Material:
2AA112
Low maintenance analog pH electrodes for food measurement
The SenTix® Sp pH electrodes with their lifelong polymer filling (Referid®) are suitable for demanding penetration measurements in the laboratory and with the plastic shaft also for use in the field/mobile. This electrode has a contamination-resistant hole diaphragm that is easy to clean. The spear shape of the diaphragm is shock-resistant and suitable for penetration measurements in semi-solid media.
The SenTix® Sp are particularly suitable for the following applications:
Cosmetics & Cleanings:
Surface & Penetration:
Food: