The cost-effective solution for general water management, drinking water treatment and monitoring, or wastewater treatment.
The cost-effective solution for general water management, drinking water treatment and monitoring, or wastewater treatment.## AquaLine pH combination electrodesThe AquaLine electrode series was developed specifically for water applications. pH electrodes with or without integrated temperature sensors cover the common applications in drinking water, plant water and wastewater. With hole or ceramic junctions, gel or Duralid electrolyte, these electrodes also meet the application requirements and feature high quality, reliability and a long sensor life. The A-glass used for the glass membranes is ideal for drinking water, plant water and wastewater due to its short response time.- Fast response time- Long product life- Low maintenance requirementsThe AquaLine pH combination electrodes feature a glass shaft with a length of 120 mm (4.72 in) and a diameter of 12 mm (0.47 in), with SILAMID® reference element.* * *### Models:#### Electrodes with temperature measurement- AquaLine 51 pHT VP pH combination electrode with Pt 1000, 2 hole junction, DuraLid reference system, cylinder membrane, VP screw plug head, 0...14 pH, 0...100 °C#### Electrodes without temperature measurementThe temperature must be measured using a separate resistance thermometer- AquaLine 70 pH pH combination electrode, ceramic junction, gel electrolyte, cone membrane, plug head, -5...+80 °C, 2...13 pH- AquaLine 50 pH pH combination electrode, 2 hole junction, DuraLid reference system, cylinder membrane, screw plug head, 0...100 °C , 0...14 pH