Dual channel benchtop pH/ORP/ISE instrument
The YSI TruLab line includes the 1110 (single channel), 1310 and 1310P (single channel) and 1320 and 1320P (dual channel) instruments providing easy-to-use and calibrate instruments ideal for the laboratory.Measure pH, mV (ORP), ISE and temperature accurately in the laboratory with the YSI pH 1320 or 1320P with built-in printer. The TruLab pH/ISE 1320 benchtop meter is the ideal laboratory instrument for reliable measurements with automatic documentation for GLP compliance.The 1320 has internal memory. Stored data can be sent to a PC via USB or to an optional built-in printer available on the 1320P.TruLab 1320 Features:- Simultaneous dual measurement of pH, mV (ORP) or ISE and temperature (2-channel benchtop meter)- AutoRead function improves repeatability- Easy-to-read backlit display with text menu for easy operation for pH, mV (ORP), ISE and temperature- Fast data transfer via USB in .csv or ASCII format or the optional integrated printer- Easy calibration with adjustable calibration timer- Automatic or manual temperature compensation- 1, 2, 3, 4 or 5 point calibration for pH- 1, 2, 3, 4, 5, 6 or 7 point calibration for ISE, also non- linear- BNC connection for pH, mV and ISEs; banana connection for temperature probes- Continuous Monitoring Control (CMC) function for monitoring the ideal measuring range for pH measurements based on the last calibration- 3-year warranty- GLP/AQA compliant- Wide selection of electrodes - pH, ORP, ISE and temperature probes- PC software, USB cable, and electrode stand includedParameters:- pH, mV (ORP/Redox)- Temperature- ISEs: Ammonia, Ammonium, Bromide, Cadmium, Calcium, Chloride, Copper, Cyanide, Fluoride, Iodide, Lead, Nitrate, Potassium, Silver/Sulfide, SodiumEPA Approved MethodologyIn addition to pH, the TruLab 1320 can be used for compliance reporting of Ammonia (wastewater), Bromide (wastewater), Chloride (wastewater), Cyanide (wastewater and drinking water), Fluoride (wastewater and drinking water), Nitrate (wastewater and drinking water), Potassium (wastewater), and Sulfide (wastewater).Repeatable/EfficientThe instrument's AutoRead function indicates when a stable measurement is reached improving repeatability.Convenient/ReliableAn adjustable timer indicates when to perform the next calibration routine, improving measurement accuracy.* * *You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.