See All Meters

3100 Conductivity Instrument

Material: 31037
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Advanced laboratory instrument for conductivity, salinity,and temperature measurements

  • Provides high-accuracy measurements for basic conductivity needs- Uses forced-current technology- Measures conductivity, salinity and temperature- Easy-to-read LCD display

The instrument uses forced-current measurement technology, and other features including direct-reading digital display, adjustable temperature coefficient, reference temperature, and automatic temperature compensation.The YSI 3100 uses a line of NIST-traceable conductivity cells with built-in temperature sensors, assuring the most accurate measurements.Ensure even more accurate readings by using YSI conductivity solutions and the 3166 Resistor set as part of your QA/QC procedures.Choose between 115V or 230V (Included) 3232 cell adaptor required if using 3400 series conductivity cells with 3100 or 3200.

Specifications