See All Accessories

Plug cable combination coaxial plug/open cable ends - SI Analytics

Material: 285120139
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

K 5 XCoaxial electrode plug, 5 m coaxial cable, free endK 25 XCoaxial electrode plug, 25 m coaxial cable, free endK 1 XCoaxial electrode plug, 1 m coaxial cable, free endK 3 XCoaxial electrode plug, 3 m coaxial cable, free endK 2 XCoaxial electrode plug, 2 m coaxial cable, free endK 10 XCoaxial electrode plug, 10 m coaxial cable, free endPLUG CABLE COMBINATION K 5 X

K 5 X Coaxial electrode plug, 5 m coaxial cable, free end K 25 X Coaxial electrode plug, 25 m coaxial cable, free end K 1 X Coaxial electrode plug, 1 m coaxial cable, free end K 3 X Coaxial electrode plug, 3 m coaxial cable, free end K 2 X Coaxial electrode plug, 2 m coaxial cable, free end K 10 X Coaxial electrode plug, 10 m coaxial cable, free end PLUG CABLE COMBINATION K 5 X