Holders for IQ SENSOR NET sensors with a daimeter of 40 mm (1.57 in)
EH/P 170 EX:
SensoClean pendulum mounting assembly for installation of on-line sensors with 40 mm (1.57 in)shaft diameter and UA armatures. Supplied with adjustable boom (620 mm/24.4 in), pendulum mounting assembly (stainless steel 1.4301), movable counterweight for fine adjustment. Also for EX range, then with other EX accessories and EX sensors.
EH/R 170:
Sensor holder for mounting of on-line sensors with 40 mm (1.57 in) shaft diameter, in a fixed distance to a rail. Supplied with pendulum head (POM) and 1580 mm (62.2 in) long outrigger pipe (stainless steel 1.4301). Without clamp set fixture (Please order BE/R 170 separately.
EH/F 170-1,5 EX:
SensoClean swing mounting assembly for installation of on-line sensors with 40 mm shaft diameter and UA armatures. Supplied with plastic chain (4 m/13 ft) for use in wastewater and 1.5 m/4.9 ft boom (stainless steel 1.4301). Also for EX range, then with other EX accessories and EX sensors.
EH/F 170-2,5 EX:
SensoClean swing mounting assembly for installation of on-line sensors with 40 mm shaft diameter and UA armatures. Supplied with plastic chain (5 m/16 ft) for use in wastewater and 2.5 m/8.1 ft boom (stainless steel 1.4301). Also for EX range, then with other EX accessories and EX sensors.
EH/W 170 EX:
Sensor fixture assembly for direct wall mounting of UA armatures and sensors of series 650/690/70X and 70X IQ. Also for EX range, then with other EX accessories and EX sensors.