See All Accessories

Sample Accessories

Material: 503303
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Sample Accessories

Sample Accessories- 1 L PE sample bottle with sealing cap for PB-S/R24- 1 L PE sample bottle (segment) for PB-M-L/R24- 2.9 L PE sample bottle with sealing cap for PB-S/R12- 13 L PE collection container for PB-W and PB-M-S/1- 25 L PE collection container for the PB series- PVC suction tubing, 10mm I.D., fabric reinforced, per meter- PVC suction tubing, 12mm I.D., fabric reinforced, per meter- Suction piece V2A, length 180 mm, for tubing 10 mm ID (503337)- Suction piece V2A, length 180mm, for tubing 10mm ID (503338)- Desiccant cartridge for PB-M- Rechargeable battery, 7.5 Ah for PB-M- LED interior lighting with door contact switch- Flow signal cable with 10 m (open cable ends) for PB-M and PB-S- Collective fault message (always defined as the first message)